cyber® dynamic line – brushless servo motors

  • Servo motor cyber® dynamic line

  • Produktct family cyber® dynamic line

  • Product family cyber® dynamic line

  • Servo motor cyber® dynamic line with servo amplifier simco® drive

  • Servo motor cyber® dynamic line

  • Servo motor cyber® dynamic line with gearhead

  • Servo motor cyber® dynamic line – Inox Design

  • Servo motor cyber® dynamic line – Hygienic Design

  • Servo motor cyber® dynamic line – Inox Design and Hygienic Design

dynamic – high torque – efficient

cyber® dynamic line servomotors are the smart choice for limited space applications. These stainless steel housed motors are equipped with absolute feedback and deliver unparalleled performance, reliability and value from the smallest package.

Hygienic and secure production


For a reduced project planning workload in your electrical design, the products are now available in EPLAN.

Customized solutions

We will be happy to develop a solution for you that is tailored to your drive needs. You benefit from our years of experience, our highly skilled staff and our comprehensive service catalog. Please contact us.

Contact form

WITTENSTEIN cyber motor - Walter-Wittenstein-Straße 1

WITTENSTEIN cyber motor

Walter-Wittenstein-Straße 1

97999 Igersheim (Germany)

  • Product overview
  • Options
  • Technical Specifications
Our motorYour benefits
  • Four sizes (outer diameters of 17, 22, 32 and 40 mm)
  • Fully welded stainless steel housing
  • High quality absolute encoder
  • Highly dynamic
  • High torque
  • Efficiency of up to 94%
  • Small installation dimensions for space savings
  • Robust design, suitable for industrial environments
  • Precise positioning with minimal installation space
  • Shortest cycle times thanks to dynamic movements
  • Use of direct drive
  • Limited losses and minimal heat transfer
ActuatorsStainless steel designHygienic design
  • High-quality planetary gearhead
  • Four sizes (outer diameter of 17, 22, 32 and 40 mm)
  • Fusion-welded with the cyber® dynamic line
  • 1 to 3-stage design
  • Area of implementation from 4 to 100
  • 100%-stainless steel design
  • Stainless steel cover with cable gland
  • Protection rating IP66/67 (when attached)
  • Hygienic design as per EHEDG guidelines
  • Integrated casing
  • Protection rating of IP69K
Unitscyber® d17 cyber® d22 cyber® d32 cyber® d40
Outer diametermm17223240
Motor lengthmm47496981
Nominal voltage VDC48
TorqueNm0,0350,070,330,96
Performances-29,42 · 1059,52 · 105 7,50 · 105 5,00 · 105
Weightkg0,0400,0800,250,400
Feedback12-bit absolute encoder

 

Specifications subject to change.