cyber® kit line small – frameless servo motors

  • cyber® kit line – servo motors in size 50 and 85 mm

  • Different lengths per size with two mass inertia optimized hollow shaft variants

  • Can be used with integrated temperature sensors

  • Optional encoder module with BiSS-C, SSI, incremental and Hall interface

  • Compatibility to cyber® simco® line servo drives

high torque – highly integrated – flexible

The frameless servo motors of the cyber® kit line product family offer maximum torque and flexibility in a compact size. In additional, the frameless design with small and large hollow shaft gives the maximum possible freedom of integration to develop unique solutions for specific applications.

The cyber® kit line assembly kit consisting of rotor and stator can be flexibly integrated into the machine thanks to the variety of variants.
 

Webinar technical training:
How frameless servo motors are used

In this webinar, you will learn about the possible applications of our frameless servo motors from a technical perspective. You will learn what to consider when selecting, sizing, installing and operating these motors.

 

Register now

Excellent solution for complex motion tasks

High torque

  • Highest torque density thanks to maximum copper fill factor
  • Torque motor with 20 poles

Integratability

  • Frameless version
  • Small and large hollow shaft
  • Suitable for gluing

Flexibility

  • 60 V and 600 V design
  • Wide range of choices

Connectivity

  • Integrated PTC and PT1000 temperature sensor
  • Optional encoder module

Dynamics

  • Mass inertia optimized design
  • 2 rotor variants for different applications

Reliability

  • Complete potting for enormous robustness
  • Maximum winding temperature of 140 °C for extended fields of applications 
  • Sizing safety

Product highlights

With a wide range of choices, the cyber® kit line offers maximum flexibility for the user. The torque-optimized motors offer a maximum of robustness due to their full potting and maximum integratability due to the frameless design with small and large hollow shaft. Combined with the integrated temperature sensors PTC and PT1000 as well as optional encoder module the motors open up many possibilities in terms of connectivity.

60 V and 600 V version

Large and small hollow shaft 

Integrated PTC and PT1000 temperature sensor

Optional encoder module

  • BiSS-C
  • SSI (optional)
  • Incremental signals (ABZ)
  • Hall signals (UVW)

Several lengths per size

60 V and 600 V version

Large and small hollow shaft 

Integrated PTC and PT1000 temperature sensor

Optional encoder module

  • BiSS-C
  • SSI (optional)
  • Incremental signals (ABZ)
  • Hall signals (UVW)

Several lengths per size

Technical data

Size 050

   050-010050-020050-040
DC bus voltageUDC VDC484856048560
Maximum powerPmaxW3044069325491229
Maximum torqueMmaxNm0,661,301,102,662,88
Maximum current ImaxA10,013,03,020,03,0
Continuous stall torqueM0Nm0,350,730,631,091,01
Continuous stall currentI0A5,87,71,19,01,1
No-load speedn0min-1701650151084338017098
Stator outer diameter A1mm50
Stator lengthBmm23,232,952,7
Stator stack lengthB1mm102040
Rotor inner diameterDmm12 | 30

Size 085

   085-020085-040085-080
DC bus voltageUDC VDC485604856048560
Maximum powerPmaxW177346562692699634529405
Maximum torqueMmaxNm7,97,414,916,126,631,5
Maximum current ImaxA61,510,089,015,0120,020,0
Continuous stall torqueM0Nm2,983,145,245,067,677,70
Continuous stall currentI0A23,34,131,64,636,75,3
No-load speedn0min-1370083242900589022904084
Stator outer diameter A1mm85
Stator lengthBmm36,75796,8
Stator stack lengthB1mm204080
Rotor inner diameterDmm15 | 50