cyber® force motors – linear actuators

  • cyber® force motors

  • Product family cyber® force motors

  • cyber® force motors

  • cyber® force motors

reliable – compact – precise

cyber® force motors integrate a precision ball or planetary screw directly into a brushless servo motor for a uniquely compact package with flexible mounting options. The resulting linear servo actuator is reliable, durable, precise and delivers excellent dynamic performance.


Customized solutions

We will be happy to develop a solution for you that is tailored to your drive needs. You benefit from our years of experience, our highly skilled staff and our comprehensive service catalog. Please contact us.

Contact form

WITTENSTEIN cyber motor - Walter-Wittenstein-Straße 1

WITTENSTEIN cyber motor

Walter-Wittenstein-Straße 1

97999 Igersheim (Germany)

  • Product overview
  • Options
  • Technical specifications
Our motorYour benefits
  • Fully integrated units with motor, spindle, encoder and brake
  • Power-dense servo motors with high overload capacity
  • Movement with positional and repeat accuracy
  • Precise power, speed and position regulation
  • Use of top-quality materials and components
  • Maximum power thanks to optimized motor and mechanical design

  • Ready-to-install solutions with minimal space requirements
  • Compact drives for dynamic processes
  • Exact positioning with minimal installation space
  • Reproducible and monitorable processes
  • Maximum reliability and service life
  • Minimal cycle times
Variants Options Use in harsh ambient conditions
  • Electric cylinder with directly driven spindle rod
  • Linear actuator with fully integrated spindle rod
  • Hollow shaft motor with penetrating spindle rod
  • Lifting and rotating unit for independent rotary and linear movement
  • Integrated holding brake
  • Liquid cooling with process water or fresh water
  • Integrated anti-twist protection
  • Application-specific screw drive (ball,
    planetary roller, trapezoidal screw drive)
  • Tool holder as per DIN, spherical or customized
  • Mounting flange with wall, flange or spherical holder
  • High temperatures of up to 300°C
  • Radiation energy of up to 107 Gy
  • Vacuum of up to 10-8 mbar
  • ATEX as per standard EN 6079
  • Use in the foodstuff industry and in cleanrooms
  • Protection rating of up to IP69K
Unit040-027100-045100-090 135-045 165-180 190-165 220-120 220-180
Peak forcekN21221 20 65 80 100 150
Maximum speedmm/s200300300 300 300 300 400 400
Motor lengthmm137324471 397 794 408 410 507
Strokemm100140200 140 400 210 210 280
Flange dimensionsmm40100100 135 165 325 310 310


Specifications subject to change.