cyber® torque motor

  • cyber® torque motor

  • cyber® torque motor – segmented stator

  • cyber® torque motor

high torque – compact – low cogging

cyber® torque motors are high-torque AC synchronous servomotors in sizes up to 800mm in diameter. The compact, installation-ready design can be embedded in confined spaces of your application.

Downloads

Customized solutions

We will develop a solution for you that is tailored to your drive needs. You will benefit from our years of experience, our highly skilled staff and our services. Please contact us.

Contact form

WITTENSTEIN cyber motor - Walter-Wittenstein-Strasse 1

WITTENSTEIN cyber motor

Walter-Wittenstein-Strasse 1

97999 Igersheim (Germany)

  • Product overview
  • Options
  • Technical Specifications
Our motorYour benefits
  • High-torque motors
  • Compact dimensions
  • High overload capacity and rigidity
  • Maintenance-free
  • Extremely low cogging torque
  • Use of direct drives with minimal installation space
  • Optimal integration
  • High performance at maximum precision
  • High reliability and long service life
  • High synchronization

 

 

Your possibilities
  • All customary encoder systems
  • Integrated holding brake
  • Convection or liquid cooling with process or fresh water
  • Design without casing
  • Customized with hollow shaft
  • Integration into your machinery
  • Design with high protection rating, up to IP69K
  • Casing made from stainless steel

 

 

UnitsSize 180Size 220Size 271Size 440Size 543
Peak torqueNm30569176212041772
Corner speedmin-120005801000900520
Performances-21330015700107001740560
Nominal voltageVDC560

Specifications subject to change.