Industrial grade small servo motors for highly dynamic applications

The industrial grade small servo motors in the cyber® dynamic line are three-phase permanent magnet synchronous motors. They are offered in four sizes with a 17, 22, 32 or 40 mm outer diameter for output ratings between 25 and 335 watts. The strictly industrial design combined with a series of optimized features – chiefly linked to dynamics and torque – creates new opportunities for machine construction.


Excellent solution for complex motion tasks

Industrial grade

  • Built-in absolute encoder
  • High quality stainless steel housing
  • Single-cable solution (suitable for cable carriers, EMC shielded)
  • Protection class IP54 (or higher)

Dynamics

  • Maximum acceleration thanks to high overload capacity and low mass inertia
  • Ideal for dynamic processes with short cycle times

Compactness

  • Round design with very high torque density
  • Built-in absolute encoder

Precision

  • Precise and flexible position control

Reproducibility

  • High process reliability thanks to reproducible processes
  • Easy connection to your fieldbus systems

Efficiency

  • Energy efficient, maintenance free drives
  • Less heat dissipation

Connectivity

  • Numerous real-time capable fieldbuses to connect to your fieldbus systems
  • Automatic motor parameterization thanks to the electronic identification plate

Consulting and sizing

  • Individual on-site consulting
  • Sizing with cymex®
  • Documentation in EPLAN

Rotary motors

Linear actuators

„A perfect match“ – simco® drive

Together with the simco® drive servo regulator, the cyber® dynamic line forms a perfect system.

You can choose between numerous different fieldbus interfaces such as CANopen, EtherCAT, Profinet RT/IRT or EtherNet/IP for easy connection to your higher-level controller.

Thanks to the electronic identification plate, there is no need to parametrize the system. The time for commissioning is significantly shorter.

Automatic motor parametrization thanks to the electronic identification plate

Protection class IP20 or IP65

STO (Safe Torque Off) to SIL3

MotionGUI graphical user interface guides you intuitively

Simple connection to your fieldbus systems thanks to real-time capable fieldbus interfaces

Your applications

Positioning

Highly dynamic and precise positioning of sensitive components and tools.

Joining

Electromechanical cylinder with high accuracy for mating and pressing in processes that require careful monitoring of position and force.

Adhering & dispensing

Low maintenance and weight optimized servo motors with the highest reliability for the most challenging and precise adhering and dispensing systems.

Gripping

Servo electric grippers with high power density and minimal weight for sophisticated pick & place applications.

Filling

Precise and adjustable filling with servo control of valves and metering pumps.

Adjusting

Automatic and controlled processes for adaptable adjustments.

Bending & pressing

Variable, force monitored motion for ambitious bending and stamping tasks.


Downloads


Contact us

Is there anything you'd like to know about our cyber® dynamic line ? Do you require personal advice?

If so, please contact us directly. We look forward to hearing from you!

captcha