cyber® simco® drive

  • Servo amplifier cyber® simco® drive for use in control cabinet or decentralized

  • cyber® simco® drive IP20: perfect fit for use in control cabinets

  • cyber® simco® drive IP65: decentral drive concept for use in the machine surroundings

  • Small servo drive system: cyber® simco® drive and cyber® dynamic line actuator

  • Software MotionGUI 2: technology function for programming applications

  • Software MotionGUI 2: Analysis of applications and movement sequences via the SCOPE function

  • The web server function of cyber® simco® line permits condition monitoring during operation, analysis of the process parameters, diagnosis of faults and optimization of the overall plant.

Intelligent – connective - safe

In combination with various servo motors and servo actuators, cyber® simco® line is the ideal solution for fast and precise moving and positioning tasks. With a continuous output of up to 2.5 kW and a short-term peak output of 5 kW, the cyber® simco® line is suitable for high-precision applications, e.g. in the machine-tool, electronics or packaging industries – as a switch cabinet version with protection class IP20 or decentralized version with protection class. IP65.

For a reduced project planning workload in your electrical design, the products are now available in EPLAN.

Excellent solution for complex motion tasks

Flexibility

  • Different performace classes
  • Compact design
  • Flexible programming of motion tasks thanks to integrated PLC functionality
  • Protection class IP20 and IP65

Easy Installation & Commissioning

  • DIN rail clip for control cabinet 
  • Electronic type plate
  • Support of PLC-specific drive profiles and function blocks

Productivity

  • Switching frequency from 8 to 32 kHz
  • Current control resolution of 14 bits
  • Ideal for high-precision torque control and dynamic processes

Safety

  • Integrated safety function STO according to SIL3 / PLe
  • Safe galvanic isolation of logic and power
  • High transparency in fault diagnosis and function monitoring

Intelligence

  • MotionGUI software with comprehensive functions for diagnostics, optimization and parameterization
  • Web server for status analysis and monitoring of the drive system

Connectivity

  • Various fieldbus interfaces for connection to different controllers
  • Various encoder interfaces

cyber® simco® line

The intelligent servo controllers of the cyber® simco® line are compatible with sine-commutated servo motors and can be integrated virtually anywhere. Thanks to there numerous interfaces, they offer maximum flexibility for the most demanding tasks in modular machine contruction and are extendable with the relevant software at any time.

Hotspot 1

Simple to install using a rail clip – perfect design for swtich cabinets

Hotspot 2

High precision and dynamic torque control to achieve higher machine output
 

Hotspot 3

Extremely compact: up to 30% installation space saving

Hotspot 4

Numerous fieldbus interfaces

HotSpot 5

Simple installation in the machine without enclosure thanks to protection class IP65

Hotspot 6

Safe shutdown of the system in case of emergency thanks to integrated STO (Safe Torque Off) safety function to SIL3 without loss of productivity

Hotspot 7

Support of PLC-specific drive profiles and function blocks

Hotspot 8

Regular software releases to integrate new functionalities

Hotspot 9

Electronic type plate enables automatic and safe parametrization of the motor

Hotspot 1

Simple to install using a rail clip – perfect design for swtich cabinets

Hotspot 2

High precision and dynamic torque control to achieve higher machine output
 

Hotspot 3

Extremely compact: up to 30% installation space saving

Hotspot 4

Numerous fieldbus interfaces

HotSpot 5

Simple installation in the machine without enclosure thanks to protection class IP65

Hotspot 6

Safe shutdown of the system in case of emergency thanks to integrated STO (Safe Torque Off) safety function to SIL3 without loss of productivity

Hotspot 7

Support of PLC-specific drive profiles and function blocks

Hotspot 8

Regular software releases to integrate new functionalities

Hotspot 9

Electronic type plate enables automatic and safe parametrization of the motor