simco® drive

  • servo amplifier simco® drive for use in control cabinet or decentralized

  • simco® drive IP20: perfect fit for use in control cabinets

  • simco® drive IP65: decentral drive concept for use in the machine surroundings

  • Small servo drive system: simco® drive and cyber® dynamic line actuator

  • Software MotionGUI: technology function for programming applications

  • Software MotionGUI: Analysis of applications and movement sequences via the SCOPE function

  • The web server function of simco® drive permits condition monitoring during operation, analysis of the process parameters, diagnosis of faults and optimization of the overall plant.

simco® drive for high-performance applications

The simco® drive is a servo drive for sine-commutated servo motors in the voltage range of +24 to 48 VDC and a maximum capacity of up to 1,5 kW. The simco® drive is available as a control cabinet variant or in a decentralized design with protection rating IP65.

For a reduced project planning workload in your electrical design, simco® drive is now available in EPLAN.

Customized solutions

We will be happy to develop a solution for you that is tailored to your drive needs. You benefit from our years of experience, our highly skilled staff and our comprehensive service catalog. Please contact us.

Contact form

WITTENSTEIN cyber motor - Walter-Wittenstein-Straße 1

WITTENSTEIN cyber motor

Walter-Wittenstein-Straße 1

97999 Igersheim (Germany)

  • Software
  • Technical data
  • Options
  • Properties at a glance
  • Your benefits
  • Versions

simco® drive MotionGUI

Software for commissioning, diagnostics and optimization

Drive diagnostics, optimization and parameterization can be run on the full range of functionality. Diagnostic routines and event logging are implemented by means of a real-time clock. This allows fast and efficient condition monitoring as well as integration and maintenance work.


  • Automatic system parameterization using electronic type plates or order codes for motors
  • Technology functions: Motion Tasks, disk cam (slave)
  • Evaluation of an acceleration sensor
  • Analysis options via oscilloscope function
  • Faults and warnings saved to fault memory
  • Referencing in cases of servicing
  • Control of digital inputs and outputs
  • Read and export drive parameters
  • Monitoring of technical parameters and conditions for the drive

Your benefits

  • Simple and intuitive operation of the user interface
  • Flexible connection options using field bus interfaces
  • Achieve higher transfer rates with real-time field buses
  • Fast commissioning with PROFINET RT/IRT via PROFIdrive drive profile
  • Quick and easy system parameterization
  • Increased productivity and rapid diagnosis of faults and warnings in event logging with real-time clock
  • Integration of new functions with regular software updates
  • Enhanced safety thanks to two-channel STO safety functionality according to SIL3 (certified)
  • Flexible application programming 
  • Continuous/peak power: 125, 500 and 750 W
    Peak power: 250, 1000 and 1500 W
  • Continuous current: 2.5 , 10 and 15 Arms
    Peak current: 5, 20 and 30 Arms for 5s
  • Safety: STO (Safe Torque Off) according SIL 3 (certified)
  • Power supply voltage: +24 VDC to +48 VDC
  • Logic supply voltage (galvanically separated): +24 VDC +-10%
  • Encoder interfaces: BISS C, EnDAT2.2, Hall effect sensor, resolver
  • Housing protection rating: IP20 and IP65
  • Inputs/outputs: 4 digital inputs, 2 digital outputs
  • Fast current measurements with high-resolution current control: 8µs/14 bit
  • Brake control
  • internal brake chopper (without resistance)


  • Field bus cable for CANopen, EtherCAT, PROFINET and EtherNet/IP communication
  • Cable for commissioning (RS232) - Power supply cable
  • Motor connection lines for TPM+ and cyber® dynamic line

A perfect match

  • Use of a harmonized servo drive system
  • simco® drive and cyber® dynamic line with 24 or 48 VDC
  • simco® drive and servo actuator series TPM+ dynamic and power to achieve torques of up to 35 Nm
  • Smart drive for sine-commutated servo motors
  • Compact and space-saving housing with protection ratings IP20 and IP65
  • Communication interfaces for CANopen, EtherCAT, PROFINET RT/IRT, EtherNet/IP, TCP/IP and RS232
  • Intuitive commissioning and diagnostics with PC-based user interface/MotionGUI software
  • web server on board
  • STO safety function according to SIL3 (certified)
  • Flexible use in the machine
  • Multiple options to connect to the controls
  • Enhanced safety: high overload capacity, integrated STO safety function and galvanically isolated power and logic supplies
  • Time savings thanks to intuitive commissioning with Motion GUI software
  • Greater precision in the regulation of your applications 

Simco® drive IP20

  • Simple to install in control cabinet using a rail clip on the housing
  • Compact housing that saves space 

Simco® drive IP65

  • Flexible use and implementation of decentralized machine designs with protection rating IP65
  • Minimal cabling expenses