cyber® dynamic line with ball screw

  • cyber® dynamic line with ball screw

  • Product family cyber® dynamic line with ball screw

  • Product family cyber® dynamic line

  • cyber® dynamic line with ball screw

  • Product family cyber® dynamic line – Inox Design

dynamic – high torque – efficient

The linear actuators in the cyber® dynamic line are ideally suited for precise and flexible position control. As servo motors with an integrated ball screw, they represent an energy efficient and maintenance free alternative to pneumatic cylinders. The version with a closed thrust tube as well as a built-in linear guide rail and anti-rotation mechanism forms a very compact unit.

Learn more

Downloads

Customized solutions

We will be happy to develop a solution for you that is tailored to your drive needs. You benefit from our years of experience, our highly skilled staff and our comprehensive service catalog. Please contact us.

Contact form

WITTENSTEIN cyber motor - Walter-Wittenstein-Straße 1

WITTENSTEIN cyber motor

Walter-Wittenstein-Straße 1

97999 Igersheim (Germany)

  • Product overview
  • Options
  • Technical Specification
Our motorYour benefits
  • Four sizes (outer diameter of 17, 22, 32 and 40 mm)
  • Fully integrated unit consisting of a servo motor, screw drive, anti-rotation mechanism and encoder system
  • Fully welded stainless steel housing
  • Highly dynamic
  • High torque
  • Efficiency of up to 94
  • Small installation dimensions for space savings
  • Robust design, suitable for industrial environments
  • Precise positioning with minimal installation space
  • Shortest cycle times thanks to dynamic movements
  • Limited losses and minimal heat transfer
Spindle unitInox-Design
  • Four sizes (outer diameter of 17, 22, 32 and 40 mm)
  • with anti-rotation mechanism
  • different spindle pitches
  • different stroke lengths
  • 100%-stainless steel design
  • Stainless steel cover with cable gland
  • Protection rating IP66/67 (when attached)
     Unitcyber® d17   cyber® d22   cyber® d32   cyber® d40
       Force Dynamic   Force Dynamic   Force Dynamic   Force Dynamic
    Spindle pitchmm1 3   16   28   310
    Maximum forcekN0,20,06   0,40,07   10,2   20,6
    Linear velocitymm/s100300   100600   200800   2501000
    Stroke mm 30/100   35/120   40/150   50/200
    Outer diameter mm 17   22   32   40
    Nominal voltage VDC 48
    Protection classIP 54 (optional IP65)

     

    Specifications subject to change.