cyber® kit line small – frameless servo motors
high torque – highly integrated – flexible
The frameless servo motors of the cyber® kit line product family offer maximum torque and flexibility in a compact size. In additional, the frameless design with a large hollow shaft gives the maximum possible freedom of integration to develop unique solutions for specific applications.
The cyber® kit line assembly kit consisting of rotor and stator can be flexibly integrated into the machine thanks to the variety of variants.
Downloads

Webinar technical training:
How frameless servo motors are used
In this webinar, you will learn about the possible applications of our frameless servo motors from a technical perspective. You will learn what to consider when selecting, sizing, installing and operating these motors.
Excellent solution for complex motion tasks
High torque
- Highest torque density thanks to maximum copper fill factor
- Torque motor with 20 poles
Integratability
- Frameless version
- Large hollow shaft
- Suitable for shrinking and gluing
Flexibility
- 60 V and 600 V design
- Wide range of choices
Connectivity
- Integrated PTC and PT1000 temperature sensor
- Optional Hall sensor
Dynamics
- Mass inertia optimized design
- 2 rotor variants for different applications
Reliability
- Complete potting for enormous robustness
- Maximum winding temperature of 155 °C for extended fields of applications
- Sizing safety
Product highlights
With a wide range of choices, the cyber® kit line offers maximum flexibility for the user. The torque-optimized motors offer a maximum of robustness due to their full potting and maximum integratability due to the frameless design with large hollow shaft. Combined with the integrated temperature sensors PTC and PT1000 as well as optional Hall sensor the motors open up many possibilities in terms of connectivity.
60 V and 600 V version
Large and small hollow shaft
Integrated PTC and PT1000 temperature sensor
Optional Hall sensor
Several lengths per size