cyber® hightemp motor – High temperature motors

  • cyber® special motor – temp

  • cyber® special motors – temp

reliable – long life – efficient

These brushless servo motors for high temperature environments provide outstanding reliability, long lifetime and the highest efficiency. They withstand ambient temperatures up to 260°C and pressures up to 2,100 bar in the presence of extreme shock and vibration.

Downloads

Customized solutions

We will develop a solution for you that is tailored to your drive needs. You will benefit from our years of experience, our highly skilled staff and our services. Please contact us.

Contact form

WITTENSTEIN cyber motor - Walter-Wittenstein-Strasse 1

WITTENSTEIN cyber motor

Walter-Wittenstein-Strasse 1

97999 Igersheim (Germany)

  • Product overview
  • Options
Our motorYour benefits
  • Maximum reliability
  • Long service life
  • Oil-flooded, open design
  • High shock load capacity
  • High temperature design
  • Failsafe and reliable drives
  • Long service life for your application
  • Pressures of up to 2,100 bar
  • Variable application locations
  • Ambient temperatures of up to 260 °C

 

 

Your possibilities
  • Resolvers, Hall effect sensors or sensorless design
  • Planetary gearbox
  • Design as linear actuator
  • Temperature sensor
  • Design without casing
  • Customized interface (e.g. for pump)