cyber® vacuum motor – Motors for vacuum environment

  • cyber® special motor – vac

reliable – low outgassing – efficient

These brushless servo motors provide outstanding reliability and performance in the high vacuum environment. Featuring a high-grade stainless steel housing and specialized materials chosen to eliminate outgassing, they significantly reduce pump down cycle time in vacuum at pressures down to 10-8 mbar and ambient temperatures up to 200 °C.

Downloads

Customized solutions

We will develop a solution for you that is tailored to your drive needs. You will benefit from our years of experience, our highly skilled staff and our services. Please contact us.

Contact form

WITTENSTEIN cyber motor - Walter-Wittenstein-Strasse 1

WITTENSTEIN cyber motor

Walter-Wittenstein-Strasse 1

97999 Igersheim (Germany)

  • Product overview
  • Options
Our motorYour benefits
  • Maximum reliability
  • Use of special materials
  • High-quality stainless steel housing
  • Resolver
  • Failsafe and reliable drives
  • Use in vacuums at pressures of up to 10-8 mbar
  • Use in ambient temperatures of up to 200°C
  • Tried and tested interface

 

 

Your possibilities
  • Planetary gearbox
  • Holding brake