Linear and rotary actuators: ternary®

Our linear and rotary actuators with integrated power electronics are extremely compact and also simple and easy to incorporate into existing machines. Typical applications include packaging, wood processing, filling and dosing machines and pick & place applications

ternary® actuators offer numerous benefits.

  • Total flexibility
  • Precise repeat accuracy
  • Simple integration into machine architectures
  • Faster commissioning
  • Reduced cabling expenses
  • Smaller switchbox

Downloads

Customized solutions

We will be happy to develop a solution for you that is tailored to your drive needs. You benefit from our years of experience, our highly skilled staff and our comprehensive service catalog. Please contact us.

Contact form

WITTENSTEIN cyber motor - Walter-Wittenstein-Straße 1

WITTENSTEIN cyber motor

Walter-Wittenstein-Straße 1

97999 Igersheim (Germany)

  • Options
  • Technical data
  • Your benefits
  • Versions

Screw pitch (mm)
3,6,12

stroke length (mm)
25,50,75,100,150,225,300


Encoder

Incremental encoder
Absolute encoder MT

 

Interfaces:
CANopen
DeviceNet
PROFIBUS
EtherNet/IP
RS 485


Holding brake

  • Max. feed force of up to 1000 N and max. torque of up to 35 Nm
  • Stroke length with ball screw up to 300 mm
  • Max. speed up to 1 m/s
  • Flange sizes of 46 and 67 mm
  • Protection rating IP65/IP64 (rotary)
  • Gear ratios i =5, 10, 25 
  • Limited cable expenses
  • Less space required in switchbox
  • No additional cooling
  • Easy integration into the machine architecture
  • Maintenance-free
  • Plug & play system
  • Single system
  • Fast commissioning thanks to simple programming
  • High protection class for use in extreme
  • ambient conditions

TLS: Linear actuator with integrated power electronics

TRB: Rotary actuator with integrated power electronics without gearbox

TRS: Rotary actuator with integrated power electronics with gearbox