Performance

 
  

Momentums storage (@19000 rpm)

2,0 mNms

  

Nominal rotation speed

19000 rpm

  

Nominal torque

0,1 mNm

  

Mechanical

 
  

Mass

< 20 g

  

Dimension

20 x 20 x 20 mm

  

Electrical

 
  

Supply voltage

5 V

  

Operating voltage

3,3 - 8,4 V

  

Power consumtion at nominal speed

< 300 mW

  

Power consumtion at peak

< 1000 mW

  

Environmental

 

  

Nominal ambient temperature

0 °C

  

Operating temperature

-40 °C to +85 °C

  

Survival temperature

-60 °C to +100 °C

  

Operating time

25000 h