Servo motors

Servo motors

The cyber® dynamic line brushless servo motors in standard, inox or hygienic design are available in four sizes with an outer diameter of 17 to 40 mm. These stainless steel housed motors are equipped with absolute feedback and deliver unparalleled performance, reliability and value from the smallest package. The cable chain compatible and double shielded single cable solution is designed for use in industrial areas.

Single-cable solution with industrial grade connector

High quality stainless steel housing

DC bus voltage 48 VDC

Protection class up to IP69K (mounted)

Integrated feedback system: Absolute single-turn encoder or incremental encoder

Hotspot 1: Single-cable solution with industrial grade connector

Single-cable solution with industrial grade connector

Hotspot 2: High quality stainless steel housing

High quality stainless steel housing

Hotspot 3: DC bus voltage 48 VDC

DC bus voltage 48 VDC

Hotspot 4: Protection class IP54 (mounted)

Protection class up to IP69K (mounted)

Hotspot 5: Integrated feedback system

Integrated feedback system: Absolute single-turn encoder or incremental encoder

Servo actuators

Servo actuators

The industrial grade small servo motors can be combined with one to three-stage planetary gearboxes to convert torques up to 12 Nm. Thanks to a cohesive connection they form a highly compact unit without an additional adapter plate.

Single-cable solution with industrial grade connector

Very compact – no adapter plate needed

One to three stages

High precision planetary gearbox

Motor and gearbox welded into a single unit

Hotspot 1: Single-cable solution with industrial grade connector

Single-cable solution with industrial grade connector

Hotspot 2: Very compact – no adapter plate needed

Very compact – no adapter plate needed

Hotspot 3: One to three stages

One to three stages

Hotspot 4: High precision planetary gearbox

High precision planetary gearbox

Hotspot 5: Motor and gearbox welded into a single unit

Motor and gearbox welded into a single unit

Linear actuators

Linear actuators

The industrial grade servomotors of the cyber® dynamic line with integrated ball screw are the ideal solution for dynamic positioning processes. In the actuator version, the servomotor, the ball screw, the linear guidance and the feedback system form a closed, highly integrated and ready-to-install unit. They represent an energy-efficient and maintenance-free alternative to pneumatic cylinders.

Built-in linear guide rail with anti-rotation mechanism

Closed pushing rod with integrated wiper

Integrated ball screw

Reinforced thrust bearing

Protection class up to IP69K (mounted)

Hostpot 1: Built-in linear guide rail with anti-rotation mechanism

Built-in linear guide rail with anti-rotation mechanism

Hostpot 2: Closed thrust tube

Closed pushing rod with integrated wiper

Hostpot 3: Integrated ball screw

Integrated ball screw

Hostpot 4: Reinforced thrust bearing

Reinforced thrust bearing

Hostpot 5: Protection class IP54 (mounted)

Protection class up to IP69K (mounted)