The cyber® simco® drive is a servo drive for sine-commutated servo motors in the voltage range of 16 to 56 VDC and a maximum capacity of up to 5 kW. The cyber® simco® drive is available as a control cabinet variant or in a decentralized design with protection rating IP65. In combination with the intuitive MotionGUI software, simple parameterization, commissioning and optimization of the system as well as flexible programming of applications is possible.

More about the product portfolio

Simple to install using a rail clip – perfect design for swtich cabinets

High precision and dynamic torque control to achieve higher machine output

Extremely compact: up to 30% installation space saving

Numerous fieldbus interfaces

Simple installation in the machine without enclosure thanks to protection class IP65

Safe shutdown of the system in case of emergency thanks to integrated STO (Safe Torque Off) safety function to SIL3 without loss of productivity

Support of PLC-specific drive profiles and function blocks

Regular software releases to integrate new functionalities

Electronic type plate enables automatic and safe parametrization of the motor