Connectivity

  • Multi-Ethernet version for maximum flexibility

  • Many real-time capable fieldbus interfaces

  • Automatic parameterization thanks to electronic name plate

Compactness

  • Size of the new controllers reduceded approx. 30%

  • Connection elements arranged in the front allow simple pin assignment

  • The cyber® dynamic line makes extremely compact drive solutions possible

Flexibility

  • Modular principle enables optimum solutions for a wide range of applications

  • Optional integration of a multiturn encoder, holding brake, gearbox or ball screw drive to extend motor function

Dynamics

  • Mass inertia-optimized motors for maximum acceleration
  • Real-time capable and iso­chronous Ethernet communication
  • Decentralized PLC functionality to relieve the automation system

Precision

  • Absolute encoder with an encoder resolution of 12 bits

  • High current resolution of 14 bits for high-precision torque control

  • Controllers are designed for maximum currents of up to 30 A 

Robustness and safety

  • Motors available in protection classes up to IP69K 
  • 12 to 60 VDC wide range input
  • Integrated safety function STO meets safety requirements in accordance with SIL3

Reproducibility

  • High process reliability thanks to reproducible processes

  • Easy integration into your fieldbus systems

Consulting and sizing

  • Individual on-site consulting
  • Telephone support hotline
  • Sizing with cymex®
  • Documentation in EPLAN