Flexibility

  • Over 15.000 variants in the modular system

  • Integrated PLC functionality

  • Intuitive software for easy commissioning and optimization of the system

Dynamics

  • High overload capacity
  • Low mass inertia
  • Switching frequency from 8 to 32 kHz for dynamic movements
  • Ideal for dynamic processes with short cycle times

Compactness

  • Motors with an outer diameter up to 17 mm

  • Decentralized use of the controller for space savings in the control cabinet

  • Single cable technology

Precision

  • Encoder resolution: 12 bits
  • High current resolution of 14 bits for high-precision torque control

Reproducibility

  • High process reliability thanks to reproducible processes

  • Easy integration into your fieldbus systems

Efficiency

  • Energy efficient, maintenance free drives
  • Less heat dissipation

Connectivity

  • Numerous real-time capable fieldbuses to connect to your fieldbus systems

  • Automatic motor parameterization thanks to the electronic identification plate

Consulting and sizing

  • Individual on-site consulting
  • Telephone support hotline
  • Sizing with cymex®
  • Documentation in EPLAN