cyber® force line – linear actuators
efficient – precise – highly integrated
The electromechanical linear actuators of the cyber® force line are the ideal solution for applications that require high precision, force and speed. The actuators impress with their high efficiency and maximum power density. They also ensure fast and precise throughput rates in the production process.
The compact linear actuators enable simplified integration and flexibility within the machine design. All this ensures a significant reduction in overall operating costs and represents an advantageous alternative to pneumatic and hydraulic solutions.
Typical areas of application for linear actuators include forming machine tools, plastics and rubber machines and applications in the food and packaging industries.
Excellent solution for complex motion tasks
Increased efficiency
- Increased productivity thanks to very fast and precise throughput rates
- Improving product quality and optimizing processes
- Shorter installation and commissioning times
Precision
- High positioning and repeat accuracy for high process reliability and product quality
- High reproduction of speed, position and force for a long service life of the actuators
Integrability
- Space saving due to reduction in machine size or operating area
- Ready-to-install system can be integrated directly into the machine
- Increasing force and speed in existing systems
TCO reduction
- Reduction in energy, maintenance, servicing, commissioning and material costs
- High precision means fewer errors and rejects
- Optimized retrofitting
Maintenance
- No use of fluids
- Ready-to-install system
- Only relubrication required
Technology change
- Compatibility with the pneumatics standard DIN ISO 15552
- Comprehensive compatibility of the linear actuator with various servo drive manufacturers
- No leakage through the drive medium
Product highlights
With force and speed-optimized variants, the cyber® force line offers a remarkable increase in efficiency in terms of productivity. In addition, the high-precision and compact linear actuators can be easily integrated into the machine design. In addition to the considerable reduction in total operating costs, the actuators also score points for their low maintenance. Furthermore, the technology change from pneumatics and hydraulics to an electromechanical servo solution is made considerably easier.
Actuator with high precision and power density
Ready-to-install system thanks to integrated spindle
Different stroke lengths
Power and speed-optimized variants
Customized color finishes