cyber® linear motor L3S/L3SK (iron core)

  • cyber® linear motor L3SK

  • cyber® linear motor L3S

high dynamic - high force density - easily modified

The cyber® linear motor iron core L3S, L3SK are synchronous iron core linear motors designed for highly dynamic applications supplied in the form of active parts (build-in motors). Both the L3S motor series and its liquid-cooled variant, the L3SK, offers some of the largest power range in the industry. 
The cyber® linear motor iron core L3S, L3SK offer high level of modularity in size but also in the arrangements (standard, inverted, double-sided).
Double-sided arrangement is the ideal solution for applications where extreme high forces (peak force above 20 kN) are required or applications with short stroke and high working frequencies.
 

Customized solutions

We will develop a solution for you that is tailored to your drive needs. You will benefit from our years of experience, our highly skilled staff and our services. Please contact us.

Contact form

WITTENSTEIN cyber motor GmbH - Walter-Wittenstein-Straße 1

WITTENSTEIN cyber motor GmbH

Walter-Wittenstein-Straße 1

97999 Igersheim

  • Product overview
  • Options
  • Technical Specifications
Our motorYour benefits
  • Compact and dynamic design
  • High force density with option of water cooling
  • High level of modification
  • Long lifetime
  • High positioning accuracy
  • Space saving installation
  • Optimized (effective) rms current consumption
  • High degree of integration into customer design
  • Minimum maintenance cost
  • Smooth and flexible position control

 

 

Your possibilities  
  • Standard, Inverted and double-sided arrangement 
  • Nature or liquid cooling
  • Different DC bus voltage up to 560 VDC (optionally up to 700 VDC)
  • Wide range of force constants
  • Modification of mechanical and electric design
  • Integration into your machine 
  • Temperature monitoring (PTC, PT1000, LPTC600, Thermoswitch or combinations)
 

 

 

  • Maximum force up to 15,7 kN
  • Continuous force 
    • Natural cooled up to 7,5 kN
    • Water cooled up to 12 kN
  • Maximum linear speed up to 20 m/s
  • 7 active width sizes (30, 50, 75, 100, 150, 200 and 250 mm)
  • CE certificate