cyber® power motor AM/AML/AMW (dynamic)
high dynamic - low inertia - easily modified
The cyber® power motor AM (with nature cooling), AML (with fan cooling) and AFW (with liquid cooling) are dynamic servo motors, which are designed for high dynamic applications requiring a wide speed range and variable load.
 The modular design of cyber® power motor support high level of modifications based on customer/application need. 
 Compared to nature cooled AM motor, the continuous torque and output power of the AFL models are almost 1.3 - 1.5 times higher and almost twice as high for the AFW models, with a comparable mounting space.
Downloads

WITTENSTEIN cyber motor GmbH
Walter-Wittenstein-Straße 1
97999 Igersheim