Flexible interfaces, miniaturized servo motors and the option of decentralized use make this small servo drive system a genuine all-rounder when it comes to integrating processes. With its flexible fieldbus interfaces – CANopen, EtherCAT, PROFINET RT/IRT and EtherNet/IP – the simco® drive servo controller is open to connections with the most diverse automation solutions. The servo motors in the cyber® dynamic line series round off the system perfectly. Diameters from 17 to 40 mm, single-cable technology suitable for drag chains and the built-in absolute encoder are just a few aspects of our small servo motors.
Learn more
Maximum integration
This a key expectation of servo motors, electronics and mechatronic systems from WITTENSTEIN cyber motor GmbH. Benefit from the added value created by compact solutions, intuitive startup & operation and flexible, customized interfaces. Discover more about our current development activities and let yourself be inspired!
We are looking forward to your visit at the productronica from 14th to 17th November 2017.
Booth 313 in Hall A2