cyber® force actuator MA/MG
high power density - compact - easily modified
The cyber® force actuator MA/MG are servo motors with permanent magnets, hollow shaft and integrated ball screw. The rotary movement of the servo motor is converted to linear movement using a ball screw and external anti-rotational element. This solution, in conjunction with a high-quality power supply and measuring system, enables very precise feed while maintaining the dynamics of the actuator and the axial force at the end of the shaft.
The cyber® force actuator MA series are the basic series designed for applications with a maximum force requirement of up to 30 kN, developed especially for automotive (welding guns, glue dispensers and testing).
The cyber® force actuator MG series are a compact series designed to maximize power density and at the same time standardize connection dimensions according to ISO15552 with a maximum force of up to 170 kN.
Downloads

WITTENSTEIN cyber motor GmbH
Walter-Wittenstein-Straße 1
97999 Igersheim