cyber® linear motor LNS (ironless)
high dynamic - zero cogging - easily modified
The cyber® linear motor LNS are synchronous iron less linear motors designed for highly dynamic applications supplied in the form of active parts (build-in motors). Its use of non-ferromagnetic material makes the primary part of the motor conveniently lightweight and highly efficient, with essentially no reluctant force (zero cogging) and no pulsation of attraction forces.
The modular design of the cyber® linear motor LNS supports a variety of options. In addition, WITTENSTEIN cyber motor can provide completely customized solutions.
Downloads

WITTENSTEIN cyber motor GmbH
Walter-Wittenstein-Straße 1
97999 Igersheim