cyber® power motor AF/AFW (compact)
high power density - compact - easily modified
The cyber® power motor AF (with nature cooling) and AFW (with liquid cooling) are high-performance servomotors, which are characterized by very compact design, high torque density and wide speed range.
The modular design of cyber® power motor support high level of modifications based on customer/application need.
Compare nature cooled AF motor, the continuous torque and output power of AFW models are almost double, despite the sizing being almost as compact as AF series.
Downloads

WITTENSTEIN cyber motor GmbH
Walter-Wittenstein-Straße 1
97999 Igersheim