cyber® ex motor –
explosion proof motors

  • cyber® special motor – ex

  • cyber® special motor – ex

reliable – safe – efficient

These brushless servo motors for explosive atmosphere provide outstanding reliability and safety in gas, dust and fiber explosive atmospheres, even up to ambient temperatures of 80°C. The servo motors are certified to meet ATEX and IECEx regulations and thus are qualified to receive country-specific certificates if required.

Customized solutions

We will develop a solution for you that is tailored to your drive needs. You will benefit from our years of experience, our highly skilled staff and our services. Please contact us.

Contact form

WITTENSTEIN cyber motor - Walter-Wittenstein-Strasse 1

WITTENSTEIN cyber motor

Walter-Wittenstein-Strasse 1

97999 Igersheim (Germany)

  • Product overview
  • Options
Our motorYour benefits
  • Maximum reliability
  • Safety
  • Special housing design
  • Explosion group IIC
  • Use of special materials
  • Failsafe and reliable drives
  • Certification according to ATEX and IECEx
  • Use in zone 1 and zone 21
  • Temperature class of up to T4
  • Ambient temperatures of up to 80°C

 

 

Your possibilities  
  • Planetary gearbox
  • Holding brake
  • Resolver
  • Encoder