cyber® vacuum motor – Motors for vacuum environment
reliable – low outgassing – efficient
These brushless servo motors provide outstanding reliability and performance in the high vacuum environment. Featuring a high-grade stainless steel housing and specialized materials chosen to eliminate outgassing, they significantly reduce pump down cycle time in vacuum at pressures down to 10-8 mbar and ambient temperatures up to 200 °C.
Downloads
- Brochure / Flyer (590 KB)
- Operating manual (828 KB)

WITTENSTEIN cyber motor
Walter-Wittenstein-Strasse 1
97999 Igersheim (Germany)