The new generation of our industrial small servo drive system sets the standard


The highlight is the cyber® dynamic line servo motors in the new 60 mm size for highly dynamic and precise motion. At the same time, the entire motor family with high power density receives multiple technical upgrades: additional cable solutions with a 90° radial outlet for space-saving installations, new encoder and brake options, as well as an extended cable selection for applications with cable carriers or torsional stress. Optionally, the motors can be equipped with holding brakes, planetary gearboxes or spindles.

The compact and connected cyber® simco® drive 2 servo drives impress with CIP Sync real-time functionality and STO safety features. In addition, the motor-integrated version cyber® dynamic system stands out with its decentralized intelligence directly at the axis, helping to save space in the control cabinet. All this offers you never-before-seen freedom in machine design.
 

  • Our next generation small servo drive system

    Servo motors and servo actuators of the cyber® dynamic line complement the smart servo drive series cyber® simco® line to form a complete drive system. In addition, the motor-integrated variant cyber® dynamic system is available for size 40.

  • Product family cyber® simco® line

    The cyber® simco® drive 2 is a servo drive for sine-commutated servo motors in the voltage range of 12 to 60 VDC and a maximum capacity of up to 10 kW.

  • Use in the control cabinet or decentralized

    The servo drives are available as a control cabinet version with a protection class of IP20 or as a decentralized version with a protection class of IP65.

  • Product family cyber® dynamic line

    The brushless servo motors of the cyber® dynamic line are available in five sizes and can be equipped with either a planetary gear, a ball screw drive and a holding brake for different sizes.

  • cyber® dynamic motors

    Equipped with high-quality stainless steel housing and absolute encoder, the cyber® dynamic line motor series offers maximum reliability and precision.

  • cyber® dynamic line servo motor with 90° radial cable outlet

  • Servo motor cyber® dynamic line – Available with encoder and brake options as well as an extended cable selection for applications involving cable carriers or torsional stress.

  • cyber® dynamic actuators L

    With the cyber® dynamic line linear actuators, the servomotor, the ball screw drive, the linear guide and the encoder system form a closed, highly integrated and ready-to-install unit.

  • Inox - and Hygienic Design

    The servo motors and actuators of the cyber® dynamic line are optionally available in full stainless steel (Inox design) or Hygienic Design.

  • Sectional view cyber® dynamic actuators L

    The small servo motors with integrated ball screw are available in four sizes with two screw pitches each and different stroke lengths for short and long stroke applications.

  • Compact drive system cyber® dynamic system for decentralized use

    Together with a dynamic, size 40 motor and the simco® 2 controller family, the compact drive system cyber® dynamic system forms an ultra-compact unit.


Whitepaper Download

Increasing machine productivity by using an Energy Harvesting multiturn encoder system

The Energy Harvesting principle is a technology that can be used to realize miniaturized, maintenance-free and energy self-sufficient multiturn encoders. Read our whitepaper to find out how the technology is applied in a multiturn encoder system, what the advantages are of using such a system and how the new technology was successfully implemented.

Request now

 

Recommendations for the deployment of third-party servo drives with EtherNet/IP CIP SyncTM

Machine manufacturers from different industrial segments have high standards for dynamic and precise motion control applications in real-time. By integrating CIP SyncTM in third-party servo drives, it is possible to meet these requirements. Read our whitepaper to learn more about the possibilities and advantages.
 

Request now


Excellent solution for complex motion tasks

Connectivity

  • Multi-Ethernet version for maximum flexibility

  • Many real-time capable fieldbus interfaces

  • Automatic parameterization thanks to electronic name plate

Compactness

  • High power density of motors and servo drives

  • Motor cable solutions with radial and axial outlet

  • Motor and servo drives combinations for space-saving drive solutions in control cabinets and decentralized applications

Flexibility

  • Modular principle enables optimum solutions for a wide range of applications

  • Optional integration of a multiturn encoder, holding brake, gearbox or ball screw drive to extend motor function

Dynamics

  • Mass inertia-optimized motors for maximum acceleration
  • Real-time capable and iso­chronous Ethernet communication
  • Decentralized PLC functionality to relieve the automation system

Precision

  • Absolute encoder with an encoder resolution of 12 bits

  • High current resolution of 14 bits for high-precision torque control

  • Controllers are designed for maximum currents of up to 30 A 

Robustness and safety

  • Motors with protection ratings up to IP69K
  • Carrier or torsion-resistant cable solutions 
  • 12 to 60 VDC wide range input
  • Integrated safety function STO according to SIL3
  • Safe communication: PROFIsafe, CIP Safety

Reproducibility

  • High process reliability thanks to reproducible processes

  • Easy integration into your fieldbus systems

Consulting and sizing

  • Individual on-site consulting
  • Telephone support hotline
  • Sizing with cymex®
  • Documentation in EPLAN

Interfaces

The small servo drive system is with the flexible fieldbus interfaces, EtherCAT, PROFINET RT / IRT, EtherNet/IP CIP Sync, CANopen, Sercos III and TCP/IP open for the connection to very different controllers. The Multi-Ethernet-Interface allows you to freely choose between the fieldbus variants EtherCAT, PROFINET, Sercos III as well as EtherNet/IP CIP Sync with one and the same hardware. You can also benefit from OPC UA (Open Platform Communications Unified Architecture) for platform- and vendor-independent data exchange as well as safe communication up to SIL3 and PL e Category 4 via PROFIsafe and CIP Safety.


cyber® simco® line

The cyber® simco® line includes servo drives for sine-commutated servo motors in the voltage range from 12 to 60 VDC and a maximum capacity of up to 10 kW. The servo drives are availabe as control cabinet variant or in a decentralized design with protection rating IP65. In combination with the intuitive MotionGUI software, simple parameterization, commissioning and optimization of the system as well as flexible programming of applications is possible.

Simple to install using a rail clip – perfect design for cabinets

Space-saving installation thanks to stackability and user-friendly pin assignment

Extremely compact: up to 30% installation space saving

Numerous fieldbus interfaces and decentral intelligence

Simple installation in the machine without an additional enclosure thanks to protection class IP65

Safe shutdown of the system in case of emergency thanks to integrated STO (Safe Torque Off) safety function according to SIL3 without loss of productivity

Support of PLC-specific drive profiles and function blocks

Regular software releases to integrate new functionalities

Electronic name plate enables automatic and safe parametrization of the motor

High precision and dynamic torque control to achieve higher machine output


cyber® dynamic line

Servo motors

Servo motors

The brushless small servo motors of the cyber® dynamic line are available in various sizes in Standard, Inox or Hygienic design. Depending on the size, the motors are also available with a multi-turn encoder and optionally, with a holding brake. Featuring a high-quality stainless-steel housing and an absolute encoder, this design ensures maximum reliability and precision. The cable-carrier-compatible and double-shielded single-cable solution is designed for use in industrial environments.

In the standard version, the servo motors are available in various sizes and with either an axial or a 90° radial cable outlet.

Single-cable solution with industrial grade connector

High quality stainless steel housing

DC bus voltage 48 VDC

Protection class up to IP69K (mounted)

Absolute encoder (Singleturn), Absolute encoder (Multiturn) for size 32/40 or incremental encoder

Optionally with holding brake for size 40

Cable solutions with radial or axial outlet

Single-cable solution with industrial grade connector

High quality stainless steel housing

DC bus voltage 48 VDC

Protection class up to IP69K (mounted)

Absolute encoder (Singleturn), Absolute encoder (Multiturn) for size 32/40 or incremental encoder

Optionally with holding brake for size 40

Cable solutions with radial or axial outlet

Servo actuators

Servo actuators

The industrial small servo motors can be combined with one to three-stage planetary gearboxes to convert torques up to 22 Nm. Thanks to a cohesive connection they form a highly compact unit without an additional adapter plate. The servo actuators are available in sizes 17, 22, 32 and 40 mm, with axial or radial cable outlet at 90° in the standard version.

Single-cable solution with industrial grade connector

Very compact – no adapter plate needed

One to three stages

High precision planetary gearbox

Motor and gearbox welded into a single unit

Optionally with holding brake for size 40

Cable solutions with radial or axial outlet

Single-cable solution with industrial grade connector

Very compact – no adapter plate needed

One to three stages

High precision planetary gearbox

Motor and gearbox welded into a single unit

Optionally with holding brake for size 40

Cable solutions with radial or axial outlet

Linear actuators

Linear actuators

The industrial servo motors of the cyber® dynamic line with integrated ball screw are the ideal solution for dynamic positioning processes. In the actuator version, the servo motor, the ball screw, the linear guidance and the feedback system form a closed, highly integrated and ready-to-install unit. They represent an energy-efficient and maintenance-free alternative to pneumatic cylinders. The linear actuators are available in sizes 17, 22, 32  and 40 mm, with axial or radial cable outlet at 90° in the standard version.

Built-in linear guide rail with anti-rotation mechanism

Closed pushing rod with integrated wiper

Integrated ball screw

Reinforced thrust bearing

Protection class up to IP69K (mounted)

Optionally with holding brake for size 40

Cable solutions with radial or axial outlet

Built-in linear guide rail with anti-rotation mechanism

Closed pushing rod with integrated wiper

Integrated ball screw

Reinforced thrust bearing

Protection class up to IP69K (mounted)

Optionally with holding brake for size 40

Cable solutions with radial or axial outlet


cyber® dynamic system

Servo motors

Servo motors

In this variant, a 40 mm motor together with a special housing version of the servo drive forms an ultra-compact unit that fits into the tightest of installation spaces and eliminates cabling efforts except for power supply and fieldbus communication. Furthermore, the cyber® dynamic system has a decentralized control intelligence for the implementation of an independent positioning operation. This makes it ideally suited for integration into concepts in which the aim is to effectively relieve communication infrastructures and machine controls.

Ultra-compact unit of motor and controller

Ideal for the tightest installation spaces

Cabling effort minimized

Multiple fieldbus interfaces and decentralized intelligence

Protection class IP65 (mounted)

Absolute encoder (Singleturn), Absolute encoder (Multiturn)

Optionally with holding brake

Ultra-compact unit of motor and controller

Ideal for the tightest installation spaces

Cabling effort minimized

Multiple fieldbus interfaces and decentralized intelligence

Protection class IP65 (mounted)

Absolute encoder (Singleturn), Absolute encoder (Multiturn)

Optionally with holding brake

Servo actuators

Servo actuators

The industrial small servo motors with integrated drive electronics can be combined with one- to three-stage planetary gearboxes to convert torques of up to 22 Nm. Thanks to a cohesive connection they form a highly compact unit without an additional adapter plate.

High precision planetary gearbox

One to three stages

Very compact – no adapter plate needed (with GCP-gearbox)

Motor and gearbox welded into a single unit

Optionally with holding brake

High precision planetary gearbox

One to three stages

Very compact – no adapter plate needed (with GCP-gearbox)

Motor and gearbox welded into a single unit

Optionally with holding brake

Linear actuators

Linear actuators

The compact drive system cyber® dynamic system with integrated ball screw is the ideal solution for dynamic positioning processes. In the actuator version, the servomotor, ball screw, linear guide and encoder system form a closed, highly integrated and ready-to-install unit. They represent an energy-efficient and maintenance-free alternative to pneumatic cylinders.

Protection class IP65

Reinforced thrust bearing

Built-in linear guidancel with anti-rotation mechanism

Integrated ball screw

Closed pushing rod with integrated wiper

Optionally with holding brake

Protection class IP65

Reinforced thrust bearing

Built-in linear guidancel with anti-rotation mechanism

Integrated ball screw

Closed pushing rod with integrated wiper

Optionally with holding brake


Accessories

Power supplies

DIN rail power supplies

The efficient DIN rail power supplies of the cyber® power supply range perfectly complement the industrial small servo drive system. The portfolio includes single- and three-phase DIN rail power supplies, which perform with an output voltage of 24-55 VDC and with a power of up to 960 W.

Easy mounting thanks to DIN rail design

Compact design

Optimized overload behavior (short-term overload capacity up to 150%)

Efficiency up to 95%

Single- and three-phase wide-range input

Easy mounting thanks to DIN rail design

Compact design

Optimized overload behavior (short-term overload capacity up to 150%)

Efficiency up to 95%

Single- and three-phase wide-range input

Distribution module

Distribution module

The distribution module cyber® distribution box enables low-effort and cost-efficient cabling of up to six axes in decentralized machines with a large number of distributed servo axes. Or even more, because alternatively further distribution boxes can be added. The perfect solution for simplified cabling of decentralized drive systems.

1 input power supply (rated current 30 A / maximum current 45 A)

6 outputs power supply (rated current 20 A / maximum current 30 A)

2 inputs and 2 outputs for Ethernet communication

Easy installation in the machine without additional encapsulation thanks to IP65 protection class


Use in practice

PRECISE DISPENSING OF TINY QUANTITIES

In consultation with the engineers and technicians, an optimal solution was created that meets the requirements of the metering system.


Markus Rieger, Sales Director Germany, bdtronic

PRECISE DISPENSING OF TINY QUANTITIES

Read more

SERVO TECHNOLOGY GIVES THE GRIPPER SPIDER MAXIMUM FLEXIBILITY

Unlike pneumatics, for instance, the servo technology allows positions to be approached flexibly without any mechanical retooling. That was an advantage for the process.


Michael Schneiderbauer, Productdevelopment, FILL

SERVO TECHNOLOGY GIVES THE GRIPPER SPIDER MAXIMUM FLEXIBILITY

Read more

Applications



Contact us

Is there anything you'd like to know about the small servo drive system? Do you require personal advice?

If so, please contact us directly. We look forward to hearing from you!

captcha