The new generation of our industrial small servo drive system sets the standard
Particular highlights are the newly designed cyber® simco® drive 2 servo drives: They are up to 30% more compact than their predecessor and offer maximum connectivity with their multiple ethernet interface. They also feature real-time CIP sync functionality, decentralized intelligence and STO safety function.The new drives have also made it possible to realize the compact drive system cyber® dynamic system.
The motor-integrated version impresses with its decentralized intelligence directly on the axis and saves space in the control cabinet.
The servo motors of the cyber® dynamic line are now optionally available with a multiturn encoder (size 32/40), holding brake (size 40), planetary gearbox or ball screw drive. All this offers you never-before-seen freedom in machine design.
Whitepaper Download

Increasing machine productivity by using an Energy Harvesting multiturn encoder system
The Energy Harvesting principle is a technology that can be used to realize miniaturized, maintenance-free and energy self-sufficient multiturn encoders. Read our whitepaper to find out how the technology is applied in a multiturn encoder system, what the advantages are of using such a system and how the new technology was successfully implemented.

Recommendations for the deployment of third-party servo drives with EtherNet/IP CIP SyncTM
Machine manufacturers from different industrial segments have high standards for dynamic and precise motion control applications in real-time. By integrating CIP SyncTM in third-party servo drives, it is possible to meet these requirements. Read our whitepaper to learn more about the possibilities and advantages.
Excellent solution for complex motion tasks
Connectivity
Multi-Ethernet version for maximum flexibility
Many real-time capable fieldbus interfaces
Automatic parameterization thanks to electronic name plate
Compactness
Size of the new controllers reduceded approx. 30%
Connection elements arranged in the front allow simple pin assignment
The cyber® dynamic line makes extremely compact drive solutions possible
Flexibility
Modular principle enables optimum solutions for a wide range of applications
Optional integration of a multiturn encoder, holding brake, gearbox or ball screw drive to extend motor function
Dynamics
- Mass inertia-optimized motors for maximum acceleration
- Real-time capable and isochronous Ethernet communication
- Decentralized PLC functionality to relieve the automation system
Precision
Absolute encoder with an encoder resolution of 12 bits
High current resolution of 14 bits for high-precision torque control
Controllers are designed for maximum currents of up to 30 A
Robustness and safety
- Motors available in protection classes up to IP69K
- 12 to 60 VDC wide range input
- Integrated safety function STO meets safety requirements in accordance with SIL3
- Safe communication: PROFIsafe, CIP Safety
Reproducibility
High process reliability thanks to reproducible processes
Easy integration into your fieldbus systems
Consulting and sizing
- Individual on-site consulting
- Telephone support hotline
- Sizing with cymex®
- Documentation in EPLAN
Interfaces
The small servo drive system is with the flexible fieldbus interfaces, EtherCAT, PROFINET RT / IRT, EtherNet/IP CIP Sync, CANopen, Sercos III and TCP/IP open for the connection to very different controllers. The Multi-Ethernet-Interface allows you to freely choose between the fieldbus variants EtherCAT, PROFINET, Sercos III as well as EtherNet/IP CIP Sync with one and the same hardware. You can also benefit from OPC UA (Open Platform Communications Unified Architecture) for platform- and vendor-independent data exchange as well as safe communication up to SIL3 and PL e Category 4 via PROFIsafe and CIP Safety.

cyber® simco® line
The cyber® simco® line includes servo drives for sine-commutated servo motors in the voltage range from 12 to 60 VDC and a maximum capacity of up to 10 kW. The servo drives are availabe as control cabinet variant or in a decentralized design with protection rating IP65. In combination with the intuitive MotionGUI software, simple parameterization, commissioning and optimization of the system as well as flexible programming of applications is possible.
Simple to install using a rail clip – perfect design for cabinets
Space-saving installation thanks to stackability and user-friendly pin assignment
Extremely compact: up to 30% installation space saving
Numerous fieldbus interfaces and decentral intelligence
Simple installation in the machine without an additional enclosure thanks to protection class IP65
Safe shutdown of the system in case of emergency thanks to integrated STO (Safe Torque Off) safety function according to SIL3 without loss of productivity
Support of PLC-specific drive profiles and function blocks
Regular software releases to integrate new functionalities
Electronic name plate enables automatic and safe parametrization of the motor
High precision and dynamic torque control to achieve higher machine output
cyber® dynamic line
cyber® dynamic system
Accessories
Use in practice
Applications
Contact us
Is there anything you'd like to know about the small servo drive system? Do you require personal advice?
If so, please contact us directly. We look forward to hearing from you!