cyber® hightemp motor – High temperature motors
reliable – long life – efficient
These brushless servo motors for high temperature environments provide outstanding reliability, long lifetime and the highest efficiency. They withstand ambient temperatures up to 260°C and pressures up to 2,100 bar in the presence of extreme shock and vibration.
Downloads
- Brochure / Flyer (3 MB)
- Operating manual (828 KB)

WITTENSTEIN cyber motor
Walter-Wittenstein-Strasse 1
97999 Igersheim (Germany)