cyber® kit motor – frameless servo motors

  • cyber® kit motors product family

compact – dynamic – highly integrable

cyber® kit motors offer the ultimate performance and flexibility in a compact size. Stator and rotor kits give the design engineer the highest degree of integration freedom to develop unique solutions for application specific needs.
 


With cyber® kit motors we are a worldwide partner in the Encompass program of Rockwell Automation.

Downloads

Customized solutions

We will develop a solution for you that is tailored to your drive needs. You will benefit from our years of experience, our highly skilled staff and our services. Please contact us.

Contact form

WITTENSTEIN cyber motor - Walter-Wittenstein-Strasse 1

WITTENSTEIN cyber motor

Walter-Wittenstein-Strasse 1

97999 Igersheim (Germany)

Your Benefits

Compact design

  • Maximum torque density
  • Power density up to 10 kW/kg
  • Low axial length due to minimized height of winding head 

Efficiency

  • Low power losses
  • Low mass inertia
  • Increased heat dissipation 

Robustness

  • Potted stators
  • Test bench for frameless motors
  • Extended and customized testing

Suitable for integration

  • Support with integration (magnet retaining sleeve, insertion fixture)
  • Customer-specific interfaces (mounting pattern, motor shaft, etc.)
  • Expansion of the scope of delivery to provide a ready-to-install system

Precision

  • Optimized synchronization characteristics
  • Low torque ripple
  • Minimal cogging torque

Flexibility

  • Stator diameters from 19 mm to 440 mm
  • Voltages up to 750 VDC possible
  • Power & torque-optimized versions

Product range

  • Power-optimized
  • Torque-optimized

The power-optimized cyber® kit motors distniguish with their low no. of pole pairs
by a high overload capacity and low cogging. Espacially the combination of efficiency
and diversity abets the use in cusomized applications with requirements for maximum
integration and compactness.

Technical Data

Nennspannung 24 bis 750VDC

Nominal voltage 24 to 750 VDC

Geringe Polpaarzahl

Low no. of pole pairs

Geringes Rastmoment

Minimal cogging torque

Hohe Überlastfähigkeit

High overload capacity

Vergossene Statorwicklung

Potted stator winding

Nennspannung 24 bis 750VDC

Nominal voltage 24 to 750 VDC

Options

Winding

Winding is adapted to achieve the required speed, torque, voltage or current input.

Sensors

Optionally available with integrated sensors, e.g. temperature sensor, Hall sensor, etc.

Interfaces

Individual mechanical adjustments to rotor and stator to ensure optimum integration in customer application.

Integration in the overall system

We simplify and speed up integration in your application.

Maximum efficiency and superior performance data in a limited space are typical requirements for frameless motors. We can help you achieve ideal integration in your system. We can modify the interface and/or scope of delivery to ensure reliable and cost-effective installation.

  • Independent integration
  • Delivery of a ready-to-install system

You take on the assembly. We help with the integration inter alia with insertion devices and training courses (e.g. magnetic bonding, shrink fitting).

Your advantages:

  • We minimize your risks by providing expert support
  • You increase your internal added value
  • We share our development & production expertise with you