cyber® kit line large – frameless servo motors
high torque – highly integrated – flexible
The frameless servo motors of the cyber® kit line product family offer maximum torque and flexibility in a compact size. In addition, the frameless design with a large hollow shaft gives the highest possible freedom of integration to develop unique solutions for specific applications. The assembly kit, consisting of rotor and stator, can be flexibly integrated into the machine thanks to the variety of variants.
Furthermore, the high-performance direct drives (torque motors) are the ideal solution for e.g. applications within machine tools.
Downloads

Webinar technical training:
How frameless servo motors are used
In this webinar, you will learn about the possible applications of our frameless servo motors from a technical perspective. You will learn what to consider when selecting, sizing, installing and operating these motors.
Register now
Excellent solution for complex motion tasks
High torque
- Highest torque density thanks to maximum copper fill factor
Integratability
- Frameless version
- Large hollow shaft
Flexibility
- 600 V design
- Wide range of choices
Reliability
- Complete potting for enormous robustness
- Sizing safety
Product highlights
With a wide range of choices, the cyber® kit line large provides the most flexibility for the user. The torque-optimized motors offer the highest level of robustness through their full potting and maximum integratability due to the frameless design with a large hollow shaft.
600 V version
Large hollow shaft
Integrated temperature sensors
Several lengths per size