cyber® power supply – DIN rail power supplies

  • Product family cyber® power supply

efficient – compact – reliable

The DIN rail power supplies of the cyber® power supply perfectly complement the small servo drive system. Thanks to an innovative circuit design and high-quality components, the power supplies have an efficiency of more than 95% and thus reduce heat generation in the overall system. In addition, an overload range that perfectly fits with our servo drives enables an optimum utilization of the available power.

Excellent solution for complex motion tasks

Efficiency

  • Efficiency up to 95%
  • Low power loss
  • Less heat generation in the overall system

Simplicity

  • Simple and quick installation
  • Top hat rail mounting
  • Wiring at the front

Compactness

  • Compact design
  • More space in the control cabinet

Reliability

  • Convection cooling
  • Robust circuit design
  • Optimized overload behaviour

Product highlights

The cyber® power supplies are single- and three-phase DIN rail power supplies with an output voltage of 24-55 VDC and a power up to 960 W.

Easy mounting thanks to DIN rail design

Compact design

Optimized overload behavior (short-term overload capacity up to 150%)

Efficiency up to 95%

Single- and three-phase wide-range input

Easy mounting thanks to DIN rail design

Small servo drive system

High-dynamic servo motors in the sizes 17 - 40 mm (optionally with gearbox and ball screw drive)

Numerous fieldbus interfaces and decentral intelligence

Safe shutdown of the system in case of emergency thanks to integrated STO (Safe Torque Off) safety function according to SIL3 without loss of productivity

Space-saving installation thanks to stackability and user-friendly pin assignment

Electronic name plate enables automatic and safe parametrization of the motor

Simple installation in the machine without an additional enclosure thanks to protection class IP65

The cyber® simco® drive 2 servo drive, the cyber® dynamic line motor series and the cyber® dynamic system are a complete match in every respect.

You can choose between numerous different fieldbus interfaces for easy connection to your higher-level controller.

Learn more