cyber® dynamic motor – brushless servo motors
dynamic – high torque – efficient
cyber® dynamic line servo motors are the smart choice for limited space applications. Equipped with a high-quality stainless-steel housing and an absolute encoder (singleturn or multiturn), this motor series offers maximum reliability and precision.
Cable solutions with radial or axial outlet enable space-saving and flexible integration into various installation scenarios.
The motors can be optionally extended with a holding brake, planetary gearboxes or ball screws.
For a reduced project planning workload in your electrical design, the products are now available in EPLAN.

With the cyber® dynamic motors we are a worldwide partner in the Encompass program of Rockwell Automation.
cyber® dynamic line redefined.
The highlight is the cyber® dynamic line servo motors in the new 60 mm size for highly dynamic and precise motion. At the same time, the entire motor family with high power density receives multiple technical upgrades: additional cable solutions with 90° radial outlets for space-saving installations: additional cable solutions with a 90° radial outlet for space-saving installations, new encoder and brake options, as well as an extended cable selection for applications with cable carriers or torsional stress.

Excellent solution for complex motion tasks
Industrial grade
- Built-in absolute encoder
- High quality stainless steel housing
- Single-cable solution (suitable for cable carriers or torsion-capable)
- Protection class up to IP69K
Dynamics
- Maximum acceleration thanks to high overload capacity and low mass inertia
- Ideal for dynamic processes with short cycle times
Compactness
- Round design with very high torque density
- Cable solution with 90° radial outlet
- Built-in absolute-encoder Singleturn
- Built-in absolute-encoder Multiturn (size 32/40)
Precision
- Precise and flexible position control
Reproducibility
- High process reliability thanks to reproducible processes
- Easy connection to your fieldbus systems
Efficiency
- Energy efficient, maintenance free drives
- Less heat dissipation
Connectivity
- Numerous real-time capable fieldbuses to connect to your fieldbus systems
- Automatic motor parameterization thanks to the electronic identification plate
Consulting and sizing
- Individual on-site consulting
- Sizing with cymex®
- Documentation in EPLAN
Product variants
Small servo drive system
High-dynamic servo motors in the sizes 17 - 40 mm (optionally with gearbox and ball screw drive)
Numerous fieldbus interfaces and decentral intelligence
Safe shutdown of the system in case of emergency thanks to integrated STO (Safe Torque Off) safety function according to SIL3 without loss of productivity
Space-saving installation thanks to stackability and user-friendly pin assignment
Electronic name plate enables automatic and safe parametrization of the motor
Simple installation in the machine without an additional enclosure thanks to protection class IP65
The cyber® simco® drive 2 servo drive, the cyber® dynamic line motor series and the cyber® dynamic system are a complete match in every respect.
You can choose between numerous different fieldbus interfaces for easy connection to your higher-level controller.