IMAGINE Engineering relies on our drives for the induction sealer.
cyber® kit line small – frameless servo motors
high torque – highly integrated – flexible
The frameless servo motors of the cyber® kit line product family offer maximum torque and flexibility in a compact size. In additional, the frameless design with small and large hollow shaft gives the maximum possible freedom of integration to develop unique solutions for specific applications.
The cyber® kit line assembly kit consisting of rotor and stator can be flexibly integrated into the machine thanks to the variety of variants.
Downloads
Excellent solution for complex motion tasks
High torque
- Highest torque density thanks to maximum copper fill factor
- Torque motor with 20 poles
Integratability
- Frameless version
- Small and large hollow shaft
- Suitable for gluing
Flexibility
- 60 V and 600 V design
- Wide range of choices
Connectivity
- Integrated PTC and PT1000 temperature sensor
- Optional encoder module
Dynamics
- Mass inertia optimized design
- 2 rotor variants for different applications
Reliability
- Complete potting for enormous robustness
- Maximum winding temperature of 140 °C for extended fields of applications
- Sizing safety
Product highlights
With a wide range of choices, the cyber® kit line offers maximum flexibility for the user. The torque-optimized motors offer a maximum of robustness due to their full potting and maximum integratability due to the frameless design with small and large hollow shaft. Combined with the integrated temperature sensors PTC and PT1000 as well as optional encoder module the motors open up many possibilities in terms of connectivity.
60 V and 600 V version
Large and small hollow shaft
Integrated PTC and PT1000 temperature sensor
Optional encoder module
- BiSS-C
- SSI (optional)
- Incremental signals (ABZ)
- Hall signals (UVW)
Several lengths per size