cyber® kit line medium – frameless servo motors

  • cyber® kit line - servo motors in sizes 100, 112,130 and 155 mm

  • Different lengths per size with two mass inertia optimized hollow shaft variants

  • Can be used with integrated temperature sensors 

  • Compatibility with cyber® simco® drive 2 servo drives

flexible - high torque - highly integrated

The frameless servo motors of the cyber® kit line product family offer maximum torque and flexibility in a compact size. In additional, the frameless design with a small and large hollow shaft gives the maximum possible freedom of integration to develop unique solutions for specific applications.


The cyber® kit line assembly kit consisting of rotor and stator can be flexibly integrated into the machine thanks to the variety of variants.
In addition, the motors can be used as direct drives (torque motors).


Typical fields of application for the motors are e.g.: robotics, machine tools, packaging technology, actuators for assembly, transfer and handling systems as well as test and measurement equipment.

Excellent solution for complex motion tasks

High torque

  • Highest torque density thanks to maximum copper fill factor
  • Torque motor with 20 poles 

Integratability

  • Frameless design
  • Small and large hollow shaft
  • Suitable for shrinking and gluing

Flexibility

  • 60 V and 750 V design
  • Wide range of choices

Connectivity

  • Integrated PTC and PT1000 temperature sensor

Dynamics

  • Mass inertia optimized design
  • 2 rotor variants for different applications

Reliability

  • Complete potting for enormous robustness
  • Maximum winding temperature of 155 °C for extended fields of applications 
  • Sizing safety

Product highlights

With a wide range of choices, the cyber® kit line offers maximum flexibility for the user. The torque-optimized motors offer a maximum of robustness due to their full potting and maximum integratability due to the frameless design with small and large hollow shaft. Combined with the integrated temperature sensors PTC and PT1000 the motors offer many possibilities in terms of connectivity.

60 V and 750 V version

Large and small hollow shaft

Integrated PTC and PT1000 temperature sensor

Several lengths per size

60 V and 750 V version

Large and small hollow shaft

Integrated PTC and PT1000 temperature sensor

Several lengths per size

Technical data

Size 100

   100-030100-060100-120
DC bus voltageUDC VDC48560750*48560750*48560750*
Maximum powerPmaxW35703421485157276855942487021491920486
Maximum torqueMmaxNm161632,532,2564,264,2
Maximum currentImaxA120102002030040
Continuous stall torqueM0Nm5,25,38,48,815,216,3
Continuous stall currentI0A33,42,849,45,261,58,8
No-load speedn0min-1356534674658299034974684222634604654
Stator outer diameterA1mm100
Stator lengthBmm6393153
Stator stack lengthB1mm3060120
Rotor inner diameterDmm24 | 56

*These are machines having standard values set to a DC bus voltage of 560 V.
The motors can be operated safely up to a DC bus voltage of 750 V. 

Size 112

   112-030112-060112-120
DC bus voltageUDC VDC560750*560750*560750*
Maximum powerPmaxW477166307696105621326418513
Maximum torqueMmaxNm22,645,590,4
Maximum currentImaxA152641
Continuous stall torqueM0Nm7,111,621,51
Continuous stall currentI0A3,968,1
No-load speedn0min-1355447713055409224343268
Stator outer diameterA1mm112,5
Stator lengthBmm6292152
Stator stack lengthB1mm3060120
Rotor inner diameterDmm30 | 63

*These are machines having standard values set to a DC bus voltage of 560 V.
The motors can be operated safely up to a DC bus voltage of 750 V. 

Size 130

   130-030130-060130-120
DC bus voltageUDC VDC560750*560750*560750*
Maximum powerPmaxW550075968463116861299117960
Maximum torqueMmaxNm27,9147,9693,44
Maximum currentImaxA152030
Continuous stall torqueM0Nm10,4717,7630,33
Continuous stall currentI0A56,99,1
No-load speedn0min-1310241642502335219522617
Stator outer diameterA1mm130
Stator lengthBmm6494154
Stator stack lengthB1mm3060120
Rotor inner diameterDmm30 | 76

*These are machines having standard values set to a DC bus voltage of 560 V.
The motors can be operated safely up to a DC bus voltage of 750 V. 

Size 155

   155-045155-090155-135
DC bus voltageUDC VDC560750*560750*560750*
Maximum powerPmaxW93521276315316208351823824701
Maximum torqueMmaxNm55,67110,2174,91
Maximum currentImaxA254050
Continuous stall torqueM0Nm23,440,2557,37
Continuous stall currentI0A9,413,114,6
No-load speedn0min-1260035012109283216592221
Stator outer diameterA1mm155
Stator lengthBmm83128173
Stator stack lengthB1mm4590135
Rotor inner diameterDmm35 | 82

*These are machines having standard values set to a DC bus voltage of 560 V.
The motors can be operated safely up to a DC bus voltage of 750 V.